??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-11/16 Inch
Part No.
069417
Description
P2B-IP-211R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
3-1/2 Inch
B
10-7/16 Inch
C
3-5/64 Inch
Dmin
7-15/16 Inch
Dmax
8-5/16 Inch
Bolt Diameter
3/4 Inch
G
1-1/16 Inch
H
1-7/8 Inch
J
6-3/8 Inch
L
4-9/32 Inch
M
3-1/4 Inch
R
1-15/64 Inch
S
2-17/64 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
3-15/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.